SCLS342O April 1996 – February 2024 SN74AHC1G02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITANCE | TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.6 | 5.5 | 1 | 6.5 | 1 | 7 | ns | |
tPHL | 3.6 | 5.5 | 1 | 6.5 | 1 | 7 | |||||
tPLH | A | Y | CL = 50 pF | 5.1 | 7.5 | 1 | 8.5 | 1 | 9 | ns | |
tPHL | 5.1 | 7.5 | 1 | 8.5 | 1 | 9 |