SCLS342O April 1996 – February 2024 SN74AHC1G02
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TA = 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 5.6 | 7.9 | 1 | 9.5 | 1 | 10.5 | ns | |
tPHL | 5.6 | 7.9 | 1 | 9.5 | 1 | 10.5 | |||||
tPLH | A | Y | CL = 50 pF | 8.1 | 11.4 | 1 | 13 | 1 | 14 | ns | |
tPHL | 8.1 | 11.4 | 1 | 13 | 1 | 14 |