SCLS540D August 2003 – January 2024 SN74AHC1G04-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA= 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | V | ||
3 V | 2.9 | 3 | 2.9 | |||||
4.5 V | 4.4 | 4.5 | 4.4 | |||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | |||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | |||||
VOL | IOH = 50 µA | 2 V | 0.1 | 0.1 | V | |||
3 V | 0.1 | 0.1 | ||||||
4.5 V | 0.1 | 0.1 | ||||||
IOL = 4 mA | 3 V | 0.36 | 0.5 | |||||
IOL = 8 mA | 4.5 V | 0.36 | 0.5 | |||||
II | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | µA | |||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 1 | 20 | µA | |||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF |