A. CL includes probe and
jig capacitance.
B. Waveform 1 is for an output with
internal conditions such that the output is low except when disabled by the
output control.
Waveform 2 is for an output with
internal conditions such that the output is high except when disabled by the
output control.
C. All input pulses are supplied by
generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50
Ω, tr ≤ 3 ns, tf ≤ 3 ns.
D. The outputs are measured one at a
time with one input transition per measurement.
E. All parameters and waveforms are
not applicable to all devices.