SCLS540D August 2003 – January 2024 SN74AHC1G04-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G04-Q1 contains one inverter gate. The device performs the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G04-Q1 | DBV (SOT-23, 5) | 2.90 x 2.8 mm | 2.9 mm × 1.6 mm |
DCK (SC70, 5) | 2 mm × 2.1 mm | 2 mm × 1.25 mm |