SCLS318V March 1996 – February 2024 SN74AHC1G04
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SN74AHC1G04 is a low-drive CMOS device that can be used for a multitude of inverting buffer type functions. It can produce 8 mA of drive current at 5 V, making it Ideal for driving multiple outputs and good for low-noise applications. The inputs are 5.5-V tolerant, allowing it to translate down to VCC.