SCLS592F October 2004 – October 2024 SN74AHC1G08-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITAN CE | TA = 25 C | –40°C TO 85°C | –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 6.2 | 8.8 | 1 | 10.5 | 12.5 | ns | ||
tPHL | 6.2 | 8.8 | 1 | 10.5 | 12.5 | ||||||
tPLH | A or B | Y | CL = 50 pF | 8.7 | 12.3 | 1 | 14 | 16.5 | ns | ||
tPHL | 8.7 | 12.3 | 1 | 14 | 16.5 |