Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A ● B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G08 | DBV (SOT-23, 5) | 2.9 mm x 2.8 mm | 2.9 mm x 1.6 mm |
DCK (SC-70, 5) | 2 mm x 2.1 mm | 2 mm × 1.25 mm | |
DRL (SOT, 5) | 1.6 mm x 1.6 mm | 1.6 mm × 1.2 mm |