SCLS314R March 1996 – January 2024 SN74AHC1G08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | OUTPUT CAPACITANCE | TA = 25°C | TA = –40°C to 85°C | TA = –55°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 6.2 | 8.8 | 1 | 10.5 | 1 | 11 | ns | |
tPHL | 6.2 | 8.8 | 1 | 10.5 | 1 | 11 | |||||
tPLH | A or B | Y | CL = 50 pF | 8.7 | 12.3 | 1 | 14 | 1 | 14.5 | ns | |
tPHL | 8.7 | 12.3 | 1 | 14 | 1 | 14.5 |