SCLS927A May 2023 – October 2023 SN74AHC1G09-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device uses CMOS technology. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads, so routing and load conditions should be considered to prevent ringing.