SCLS927A May 2023 – October 2023 SN74AHC1G09-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V |
VI | Input voltage(2) | –0.5 | 7 | V |
VO | Output voltage(2) | –0.5 | VCC + 0.7 | V |
IIK | Input clamp current (VI < 0) | –20 | mA | |
IOK | Output clamp current (VO < 0 or VO > VCC) | –20 | mA | |
IO | Continuous output current (VO = 0 to VCC) | –25 | +25 | mA |
Continuous current through VCC or GND | –50 | +50 | mA | |
TJ | Maximum junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |