SCLS927A May 2023 – October 2023 SN74AHC1G09-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
OUTPUT CAPACITANCE |
TA = 25°C | TA = –40°C to +125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPD | A or B | Y | CL = 15 pF | 3.6 | 7 | 1 | 8 | ns | |||
CL = 50 pF | 6.5 | 11 | 1.5 | 12.5 | ns |