Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC1G09 Single 2–Input Positive-AND Gate With Open-Drain Output
1 Features
- Operating range from 2V to 5.5V
- Low power consumption, 10µA maximum
ICC
- Maximum tpd of 6ns at 5V
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mA
per JESD 17