SCLS724F May 2011 – February 2024 SN74AHC1G09
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
VOL | IOL = 50 µA | 2 V | 0.1 | V | |||||
3 V | 0.1 | ||||||||
4.5 V | 0.1 | ||||||||
IOL = 4 mA | 3 V | TA = 25°C | 0.36 | ||||||
TA = –40°C to +85°C | 0.44 | ||||||||
TA = –55°C to +125°C | 0.55 | ||||||||
IOL = 8 mA | 4.5 V | TA = 25°C | 0.36 | ||||||
TA = –40°C to +85°C | 0.44 | ||||||||
TA = –55°C to +125°C | 0.55 | ||||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | TA = 25°C | ±0.1 | µA | ||||
TA = –40°C to +85°C | ±1 | ||||||||
TA = –55°C to +125°C | ±2 | ||||||||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | TA = 25°C | 1 | µA | ||||
TA = –40°C to +85°C | 10 | ||||||||
TA = –55°C to +125°C | 20 | ||||||||
Ci | VI = VCC or GND | 5 V | TA = 25°C | 4 | 10 | pF | |||
TA = –55°C to +125°C | 10 |