SCLS377M August 1997 – February 2024 SN74AHC1G125
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G125 device is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable ( OE) input is high. When OE is low, true data is passed from the A input to the Y output.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.