The SN74AHC1G126-Q1 is a single buffer gate with 3-state outputs and integrated voltage translation. This buffer performs the Boolean function Y = A in positive logic. The outputs can be placed into a Hi-Z state by applying a High on the OE pin.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G126-Q1 | DBV (SOT-23, 5) | 2.9 mm x 2.8 mm | 2.9 mm x 1.6 mm |
DCK (SC70, 5) | 2 mm × 2.1 mm | 2 mm × 1.25 mm |