SCLS955A August 2023 – October 2023 SN74AHC1G126-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VCC | Supply Voltage | 2 | 5.5 | V | |
VIH | high-level input voltage | VCC= 2 V | 1.5 | V | |
VCC= 3V | 2.1 | V | |||
VCC= 5.5 V | 3.85 | V | |||
VIL | low-level input voltage | VCC= 2 V | 0.5 | V | |
VCC= 3 V | 0.9 | V | |||
VCC= 5.5 V | 1.65 | V | |||
VI | input voltage | 0 | 5.5 | V | |
VO | output voltage | 0 | VCC | V | |
IOH | high-level output current | VCC= 2 V | -50 | μA | |
VCC= 3.3 V ± 0.3 V | -4 | mA | |||
VCC= 5 V ± 0.5 V | -8 | mA | |||
IOL | low-level output current | VCC= 2 V | 50 | μA | |
VCC= 3.3 V ± 0.3 V | 4 | mA | |||
VCC= 5 V ± 0.5 V | 8 | mA | |||
Δt/Δv | input transition rise or fall rate | VCC= 3.3 V ± 0.3 | 100 | nS/V | |
Δt/Δv | input transition rise or fall rate | VCC= 5 V ± 0.5 V | 20 | nS/V | |
TA | Operating free-air temperature | -55 | 125 | °C |