Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC1G126 Single Bus Buffer Gate With 3-State Output
1 Features
- Operating range of 2V to 5.5V
- Max tpd of 6ns at 5V
- Low power consumption, 10µA max
ICC
- ±8mA output drive at 5V
- Latch-up performance exceeds 250mA per JESD
17