SCLS956A August 2023 – October 2023 SN74AHC1G14-Q1
PRODUCTION DATA
The SN74AHC1G14-Q1can be used to add an additional stage to a counter with an external flip-flop. Because counters use a negative edge trigger, the flip-flop's clock input must be inverted to provide this function. Having Schmitt-trigger inputs is important in this application to eliminate any noise issues that could impact the counting function which could lead to incorrect frequency division.
The SN74AHC1G14-Q1 is a high drive CMOS device that can be used for implementing inversion logic with a high output drive.