SCLS956A August 2023 – October 2023 SN74AHC1G14-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage range | -0.5 | 7 | V | |
VO | Output voltage range | -0.5 | VCC + 0.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state | -0.5 | 4.6 | V | |
IIK | Input clamp current(2) | VI < 0 | –20 | mA | |
IOK | Output clamp current(2) | VO < 0 or VO > VCC | –20 | 20 | mA |
IO | Continuous output current | VO = 0 to VCC | –25 | 25 | mA |
IO | Continuous output current through VCC or GND | –50 | 50 | mA | |
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |