SCLS956A August 2023 – October 2023 SN74AHC1G14-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VT+ | Positive-going input threshold voltage | Vcc = 3 V | 1.2 | 2.20 | 1.2 | 2.20 | V | ||
Vcc = 4.5 V | 1.75 | 3.15 | 1.75 | 3.15 | V | ||||
Vcc = 5.5 V | 2.15 | 3.85 | 2.15 | 3.85 | V | ||||
VT- | Negative-going input threshold voltage | Vcc = 3 V | 0.9 | 1.9 | 0.9 | 1.9 | V | ||
Vcc = 4.5 V | 1.35 | 2.75 | 1.35 | 2.75 | V | ||||
Vcc = 5.5 V | 1.65 | 3.35 | 1.65 | 3.35 | V | ||||
ΔVT | Hysteresis (VT+ − VT−) | Vcc = 3 V | 0.3 | 1.2 | 0.3 | 1.2 | V | ||
Vcc = 4.5 V | 0.4 | 1.4 | 0.4 | 1.4 | V | ||||
Vcc = 5.5 V | 0.5 | 1.6 | 0.5 | 1.6 | V | ||||
VOH | IOH= –50 μA | Vcc = 2 V | 1.9 | 1.9 | V | ||||
IOH= –50 μA | Vcc = 3 V | 2.9 | 2.9 | V | |||||
IOH= –50 μA | Vcc = 4.5 V | 4.4 | 4.4 | V | |||||
IOH= –4 mA | Vcc = 3 V | 2.58 | 2.48 | V | |||||
IOH= –8 mA | Vcc = 4.5 V | 3.94 | 3.8 | V | |||||
VOL | IOH= 50 μA | Vcc = 2 V | 0.1 | 0.1 | V | ||||
IOH= 50 μA | Vcc = 3 V | 0.1 | 0.1 | V | |||||
IOH= 50 μA | Vcc = 4.5 V | 0.1 | 0.1 | V | |||||
IOH= 4 mA | Vcc = 3 V | 0.36 | 0.44 | V | |||||
IOH= 8 mA | Vcc = 4.5 V | 0.36 | 0.44 | V | |||||
II | VI= 5.5V or GND | 0 V to 5.5 V | -0.1 | 0.1 | -1 | 1 | µA | ||
ICC | VI = VCC or GND, IO = 0 | 5.5 V | 1 | 4 | µA | ||||
Ci | VI = VCC or GND | 5 V | 1.7 | 10 | pF | ||||
CO | VO = VCC or GND | 5 V | 3 | pF | |||||
CPD | Power dissipation capacitance | 5 V | 14 | pF |