SCLS321S March 1996 – February 2024 SN74AHC1G14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G14
device is a single inverter gate. The device performs the Boolean function
Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G14 | DBV (SOT-23, 5) | 2.8 mm × 2.8 mm | 2.9 mm x 1.6 mm |
DCK (SC-70, 5) | 2 mm x 2.1 mm | 2 mm × 1.25 mm | |
DRL (SOT-553, 5) | 1.6 mm x 1.6 mm | 1.6 mm × 1.2 mm |