SCLS321S March 1996 – February 2024 SN74AHC1G14
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –40°C to 85°C | RECOMMENDED TA = –40°C to 125°C |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
VT+ | Positive-going input threshold voltage | 3 V | 1.2 | 2.2 | 1.2 | 2.2 | 1.2 | 2.2 | V | ||||
4.5 V | 1.75 | 3.15 | 1.75 | 3.15 | 1.75 | 3.15 | |||||||
5.5 V | 2.15 | 3.85 | 2.15 | 2.85 | 2.15 | 3.85 | |||||||
VT– | Negative-going input threshold voltage | 3 V | 0.9 | 1.9 | 0.9 | 1.9 | 0.9 | 1.9 | V | ||||
4.5 V | 1.35 | 2.75 | 1.35 | 2.75 | 1.35 | 2.75 | |||||||
5.5 V | 1.65 | 3.35 | 1.65 | 3.35 | 1.65 | 3.35 | |||||||
ΔVT | Hysteresis (VT+ – VT–) | 3 V | 0.3 | 1.2 | 0.3 | 1.2 | 0.25 | 1.2 | V | ||||
4.5 V | 0.4 | 1.4 | 0.4 | 1.4 | 0.35 | 1.4 | |||||||
5.5 V | 0.5 | 1.6 | 0.5 | 1.6 | 0.45 | 1.6 | |||||||
VOH | High level output voltage | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | |||||
3 V | 2.9 | 3 | 2.9 | 2.9 | |||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | |||||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.4 | |||||||||
IOL = –8 mA | 4.5 V | 3.94 | 3.8 | 3.7 | |||||||||
VOL | Low level output voltage | IOH = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | V | ||||||
3 V | 0.1 | 0.1 | 0.1 | ||||||||||
4.5 V | 0.1 | 0.1 | 0.1 | ||||||||||
IOH = 4 mA | 3 V | 0.36 | 0.44 | 0.55 | |||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | 0.55 | |||||||||
II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | ±1 | µA | ||||||
ICC | Supply current | VI = VCC or GND, IO = 0 | 5.5 V | 1 | 10 | 10 | µA | ||||||
Ci | Input Capacitance | VI = VCC or GND | 5 V | 2 | 10 | 10 | 10 | pF |