Refer to the PDF data sheet for device specific package drawings
AEC-Q100 qualified for automotive applications:
Device temperature grade 1: -40°C to +125°C
Device HBM ESD classification level 2
Device CDM ESD classification level C4B
The SN74AHC1G32-Q1 is a
single 2-input positive-OR gate. The device performs the Boolean function
Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G32-Q1 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
DCK (SC70, 5) | 2mm × 1.25mm | 2mm × 1.25mm | |
DTX (X2SON, 5) | 1.1mm x 0.85mm | 1.1mm x 0.85mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A | 1 | I | Input A |
B | 2 | I | Input B |
GND | 3 | — | Ground Pin |
Y | 4 | O | Output Y |
VCC | 5 | — | Power Pin |