SCLS544D September 2003 – January 2024 SN74AHC1G32-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G32-Q1 is a
single 2-input positive-OR gate. The device performs the Boolean function
Y = A + B or Y = A × B in positive
logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G32-Q1 | DBV (SOT-23, 5) | 2.9 mm × 2.8 mm | 2.9 mm × 1.6 mm |
DCK (SC70, 5) | 2 mm × 1.25 mm | 2 mm × 1.25 mm |