SCLS544D September 2003 – January 2024 SN74AHC1G32-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
VOH | IOH = −50 μA | 2 V | 1.9 | 2 | 1.9 | V | |||
3 V | 2.9 | 3 | 2.9 | ||||||
4.5 V | 4.4 | 4.5 | 4.4 | ||||||
IOH = −4 mA | 3 V | 2.58 | 2.48 | ||||||
IOH = −8 mA | 4.5 V | 3.94 | 3.8 | ||||||
VOL | IOL = 50 μA | 2 V | 0.1 | 0.1 | V | ||||
3 V | 0.1 | 0.1 | |||||||
4.5 V | 0.1 | 0.1 | |||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | ||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | ||||||
II | VI = 5.5 V or GND | 0 V to 5.5 V | ±0.1 | ±1 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 1 | 10 | μA | |||
Ci | VI = VCC or GND | 5 V | 2 | 10 | 10 | pF |