Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G32 device is a single 2-input
positive-OR gate. The device performs the Boolean function in positive
logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G32 | DBV (SOT-23, 5) | 2.90mm × 2.8mm | 2.90mm × 1.60mm |
DCK (SC70, 5) | 2.00mm × 2.1mm | 2.00mm × 1.25mm | |
DRL (SOT, 5) | 1.60mm × 1.6mm | 1.60mm × 1.20mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | A | I | Input A |
2 | B | I | Input B |
3 | GND | — | Ground Pin |
4 | Y | O | Output Y |
5 | VCC | — | Power Pin |