SCLS317Q March 1996 – April 2024 SN74AHC1G32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G32 device is a single 2-input positive OR gate with low drive that produces slow rise and fall times. This reduces ringing on the output signal. The device also has Schmitt-trigger action that will allow for slower or noisier inputs. The input signals are high impedance when VCC = 0 V.