SCLS317Q March 1996 – April 2024 SN74AHC1G32
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G32 is a low-drive CMOS device that can be used for a multitude of bus-interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs can except voltages to 5.5 V at any valid VCC making it ideal for down translation.