SCLS723B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
The SN74AHC1G86-Q1 is a single 2-input exclusive-OR gate. The device performs the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.
A common application is as a true/complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (3) |
---|---|---|---|
SN74AHC1G86-Q1 | DBV (SOT-23, 5) | 2.90mm × 2.8mm | 2.90mm x 1.60mm |