SCLS723B April 2011 – February 2024 SN74AHC1G86-Q1
PRODUCTION DATA
The SN74AHC1G86-Q1 is a low-drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low drive and slow edge rates will minimize overshoot and undershoot on the outputs. The inputs can accept voltages to 5.5V at any valid VCC making it ideal for down translation.