SCLS343S April 1996 – October 2016 SN74AHC1GU04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1GU04 device contains a single inverter gate. The device performs the Boolean function Y = A. Internal circuitry consists of a single-stage inverter that can be used in analog applications, such as crystal oscillators.
Table 1 lists the functional modes of SN74AHC1GU04.
INPUT A |
OUTPUT Y |
---|---|
H | L |
L | H |