SCAS967 March 2024 SN74AHC238-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This device includes wettable flanks for at least one package. See the Features section on the front page of the data sheet for which packages include this feature.
Wettable flanks help improve side wetting after soldering, which makes QFN packages easier to inspect with automatic optical inspection (AOI). As shown in Figure 7-3, a wettable flank can be dimpled or step-cut to provide additional surface area for solder adhesion which assists in reliably creating a side fillet. See the mechanical drawing for additional details.