These octal buffers/drivers are designed
specifically to improve the performance and density of 3-state memory-address drivers,
clock drivers, and bus-oriented receivers and transmitters.
Device Information
PART NUMBER |
PACKAGE(1) |
PACKAGE SIZE(2) |
BODY SIZE (NOM)(3) |
SN74AHC240-Q1 |
PW (TSSOP, 20) |
6.5mm × 6.4mm |
6.5mm × 4.4mm |
(2) The package size (length × width) is a nominal value and includes
pins, where applicable.
(3) The body size (length × width) is a nominal value and does not
include pins..