SCAS976A March 2024 – December 2024 SN74AHC240-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = –50μA | 2V to 5.5V | VCC-0.1 | VCC | VCC-0.1 | VCC | V | ||
IOH = −4mA | 3V | 2.58 | 2.48 | ||||||
IOH = −8mA | 4.5V | 3.94 | 3.8 | ||||||
VOL | IOL = 50μA | 2V to 5.5V | 0.1 | 0.1 | V | ||||
IOL = 4mA | 3V | 0.36 | 0.44 | ||||||
IOL = 8mA | 4.5V | 0.36 | 0.44 | ||||||
II | VI = 5.5V or GND and VCC = 0V to 5.5V | 0V to 5.5V | ±0.1 | ±1 | µA | ||||
IOZ | VO = VCC or GND and VCC = 5.5V | 5.5V | ±0.25 | ±5 | µA | ||||
ICC | VI = VCC or GND, IO = 0, and VCC = 5.5V | 5.5V | 4 | 40 | µA | ||||
CI | VI = VCC or GND | 5V | 2 | 10 | 10 | pF | |||
CO | Vo = VCC or GND | 5V | 5 | pF | |||||
CPD | No load, F = 1MHz | 5V | 15 | pF |