SCAS976 March 2024 SN74AHC240-Q1
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
tPLH | A | Y | CL = 15pF | 2V | 19.5 | 1 | 23 | ns | |||
tPHL | 19.5 | 1 | 23 | ns | |||||||
tPZH | OE | Y | CL = 15pF | 2V | 25.5 | 1 | 30 | ns | |||
tPZL | 25.5 | 1 | 30 | ns | |||||||
tPHZ | OE | Y | CL = 15pF | 2V | 25.5 | 1 | 30 | ns | |||
tPLZ | 25.5 | 1 | 30 | ns | |||||||
tPLH | A | Y | CL = 15pF | 3.3V | 5.3 | 7.5 | 1 | 9 | ns | ||
tPHL | 5.3 | 7.5 | 1 | 9 | ns | ||||||
tPZH | OE | Y | CL = 15pF | 3.3V | 6.6 | 10.6 | 1 | 12.5 | ns | ||
tPZL | 6.6 | 10.6 | 1 | 12.5 | ns | ||||||
tPHZ | OE | Y | CL = 15pF | 3.3V | 7.8 | 11.5 | 1 | 12.5 | ns | ||
tPLZ | 7.8 | 11.5 | 1 | 12.5 | ns | ||||||
tPLH | A | Y | CL = 15pF | 5V | 3.6 | 5.5 | 1 | 6.5 | ns | ||
tPHL | 3.6 | 5.5 | 1 | 6.5 | ns | ||||||
tPZH | OE | Y | CL = 15pF | 5V | 4.7 | 7.3 | 1 | 8.5 | ns | ||
tPZL | 4.7 | 7.3 | 1 | 8.5 | ns | ||||||
tPHZ | OE | Y | CL = 15pF | 5V | 5.2 | 7.2 | 1 | 8.5 | ns | ||
tPLZ | 5.2 | 7.2 | 1 | 8.5 | ns | ||||||
tPLH | A | Y | CL = 50pF | 2V | 26.5 | 1 | 30 | ns | |||
tPHL | 26.5 | 1 | 30 | ns | |||||||
tPZH | OE | Y | CL = 50pF | 2V | 32.5 | 1 | 36.5 | ns | |||
tPZL | 32.5 | 1 | 36.5 | ns | |||||||
tPHZ | OE | Y | CL = 50pF | 2V | 32 | 1 | 36.5 | ns | |||
tPLZ | 32 | 1 | 36.5 | ns | |||||||
tPLH | A | Y | CL = 50pF | 3.3V | 7.8 | 11 | 1 | 12.5 | ns | ||
tPHL | 7.8 | 11 | 1 | 12.5 | ns | ||||||
tPZH | OE | Y | CL = 50pF | 3.3V | 9.1 | 14.1 | 1 | 16 | ns | ||
tPZL | 9.1 | 14.1 | 1 | 16 | ns | ||||||
tPHZ | OE | Y | CL = 50pF | 3.3V | 10.3 | 14 | 1 | 16 | ns | ||
tPLZ | 10.3 | 14 | 1 | 16 | ns | ||||||
tPLH | A | Y | CL = 50pF | 5V | 5.1 | 7.5 | 1 | 8.5 | ns | ||
tPHL | 5.1 | 7.5 | 1 | 8.5 | ns | ||||||
tPZH | OE | Y | CL = 50pF | 5V | 6.2 | 9.3 | 1 | 10.5 | ns | ||
tPZL | 6.2 | 9.3 | 1 | 10.5 | ns | ||||||
tPHZ | OE | Y | CL = 50pF | 5V | 6.7 | 9.2 | 1 | 10.5 | ns | ||
tPLZ | 6.7 | 9.2 | 1 | 10.5 | ns | ||||||
tsk(o) | CL = 50pF | 2V | 2 | 2 | ns | ||||||
tsk(o) | CL = 50pF | 3.3V | 1.5 | 1.5 | ns | ||||||
tsk(o) | CL = 50pF | 5V | 1 | 1 | ns |