SCLS526C July 2003 – July 2024 SN74AHC244-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 3.9 | 5.5 | 1 | 6.5 | ns | |
tPHL | 3.9 | 5.5 | 1 | 6.5 | |||||
tPZH | OE | Y | CL = 15 pF | 4.7 | 7.3 | 1 | 8.5 | ns | |
tPZL | 4.7 | 7.3 | 1 | 8.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 5 | 7.2 | 1 | 8.5 | ns | |
tPLZ | 5 | 7.2 | 1 | 8.5 | |||||
tPLH | A | Y | CL = 50 pF | 5.4 | 7.5 | 1 | 8.5 | ns | |
tPHL | 5.4 | 7.5 | 1 | 8.5 | |||||
tPZH | OE | Y | CL = 50 pF | 6.2 | 9.3 | 1 | 10.5 | ns | |
tPZL | 6.2 | 9.3 | 1 | 10.5 | |||||
tPHZ | OE | Y | CL = 50 pF | 6.7 | 9.2 | 1 | 10.5 | ns | |
tPLZ | 6.7 | 9.2 | 1 | 10.5 |