SCLS526C July 2003 – July 2024 SN74AHC244-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC244-Q1 contains one inverter gate. The device performs the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC244-Q1 | DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm |