SCLS226L October 1995 – July 2024 SN54AHC244 , SN74AHC244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC244 | SN74AHC244 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15pF | 3.9(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | ns | |
tPHL | 3.9(1) | 5.5(1) | 1(1) | 6.5(1) | 1 | 6.5 | |||||
tPZH | OE | Y | CL = 15pF | 4.7(1) | 7.3(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns | |
tPZL | 4.7(1) | 7.3(1) | 1(1) | 8.5(1) | 1 | 8.5 | |||||
tPHZ | OE | Y | CL = 15pF | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | ns | |
tPLZ | 5(1) | 7.2(1) | 1(1) | 8.5(1) | 1 | 8.5 | |||||
tPLH | A | Y | CL = 50pF | 5.4 | 7.5 | 1 | 8.5 | 1 | 8.5 | ns | |
tPHL | 5.4 | 7.5 | 1 | 8.5 | 1 | 8.5 | |||||
tPZH | OE | Y | CL = 50pF | 6.2 | 9.3 | 1 | 10.5 | 1 | 10.5 | ns | |
tPZL | 6.2 | 9.3 | 1 | 10.5 | 1 | 10.5 | |||||
tPHZ | OE | Y | CL = 50pF | 6.7 | 9.2 | 1 | 10.5 | 1 | 10.5 | ns | |
tPLZ | 6.7 | 9.2 | 1 | 10.5 | 1 | 10.5 | |||||
tsk(o) | CL = 50pF | 1(2) | 1 | ns |