Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74AHC244Q Octal Buffer/driver with 3-State Outputs
1 Features
- Q devices meet automotive performance
requirements
- Customer-specific configuration control can be
supported along with major-change approval
- EPIC™ (Enhanced-Performance Implanted CMOS)
process
- Operating range of 2 V to 5.5 V VCC
- Latch-Up performance exceeds 250 mA per JESD
17