SGDS017A february 2002 – april 2023 SN74AHC244Q
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V |
VI2 | Input voltage range | –0.5 | 7 | V |
VO2 | Output voltage range | –0.5 | VCC + 0.5 | V |
IIK (VI < 0) | Input clamp current | –20 | mA | |
IOK (VO < 0 or VO > VCC) | Output clamp current | ±20 | mA | |
IO (VO = 0 to VCC) | Continuous output current | ±25 | mA | |
VCC or GND | Continuous current | ±50 | mA | |
Tstg | Storage temperature range | –65 | 150 | °C |