SGDS017A february 2002 – april 2023 SN74AHC244Q
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 5.8 | 8.4 | 1 | 10 | ns | |
tPHL | 5.8 | 8.4 | 1 | 10 | |||||
tPZH | OE | Y | CL = 15 pF | 6.6 | 10.6 | 1 | 12.5 | ns | |
tPZL | 6.6 | 10.6 | 1 | 12.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 5 | 9.7 | 1 | 11 | ns | |
tPLZ | 5 | 9.7 | 1 | 11 | |||||
tPLH | A | Y | CL = 50 pF | 8.3 | 11.9 | 1 | 13.5 | ns | |
tPHL | 8.3 | 11.9 | 1 | 13.5 | |||||
tPZH | OE | Y | CL = 50 pF | 9.1 | 14.1 | 1 | 16 | ns | |
tPZL | 9.1 | 14.1 | 1 | 16 | |||||
tPHZ | OE | Y | CL = 50 pF | 10.3 | 14 | 1 | 16 | ns | |
tPLZ | 10.3 | 14 | 1 | 16 |