SCLS527E July 2003 – June 2024 SN74AHC245-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C |
TA = -40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
VOH | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | |||||||
4.5 V | 4.4 | 4.5 | 4.4 | |||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | |||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V | 0.1 | 0.1 | V | |||||
3 V | 0.1 | 0.1 | ||||||||
4.5 V | 0.1 | 0.1 | ||||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | |||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | |||||||
II | A or B inputs | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | µA | ||||
OE or DIR | 0 V to 5.5 V | ±0.1 | ±1 | |||||||
IOZ(1) | VO = VCC or GND, VI ( OE) = VIL or VIH |
5.5 V | ±0.25 | ±2.5 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | µA | ||||
Ci | OE or DIR | VI = VCC or GND | 5 V | 2.5 | 10 | 10 | pF | |||
Cio | A or B inputs | VI = VCC or GND | 5 V | 4 | pF |