Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC257-Q1Automotive
Quad 2-Input Data Selectors/Multiplexers
with
Three-State Non-Inverting Outputs
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Available in wettable flank QFN
package
- Operating range 2V to 5.5V
VCC
- Low delay, 9.5ns max (VCC = 5V, CL = 50pF)
- Latch-up performance exceeds 250mA
per JESD 17
2 Applications
- Data selection
- Multiplexing