SCLSA02 March 2024 SN74AHC257-Q1
PRODUCTION DATA
The SN74AHC257-Q1 is a quad 2-input data selector/multiplexer with 3-state outputs. All channels are controlled by shared A/B and OE inputs.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74AHC257-Q1 | BQB (WQFN, 16) | 3.6mm × 2.6mm | 3.6mm × 2.6mm |
PW (TSSOP, 16) | 6.4mm × 5mm | 5mm × 4.4mm |