SCLSA02 March 2024 SN74AHC257-Q1
PRODUCTION DATA
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 2 | 5.5 | V | |
VIH | High-level input voltage | VCC = 2V | 1.5 | V | |
VCC = 3V | 2.1 | ||||
VCC = 5.5V | 3.85 | ||||
VIL | Low-Level input voltage | VCC = 2V | 0.5 | V | |
VCC = 3V | 0.9 | ||||
VCC = 5.5V | 1.65 | ||||
VI | Input Voltage | 0 | 5.5 | V | |
VO | Ouptut Voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 2V | -50 | µA | |
VCC = 3.3V ± 0.3V | -4 | mA | |||
VCC = 5V ± 0.5V | -8 | mA | |||
IOL | Low-level output current | VCC = 2V | 50 | µA | |
VCC = 3.3V ± 0.3V | 4 | mA | |||
VCC = 5V ± 0.5V | 8 | mA | |||
∆t/∆v | Input transition rise or fall rate | VCC = 3.3V ± 0.3V | 100 | ns/V | |
VCC = 5V ± 0.5V | 20 | ns/V | |||
TA | Operating free-air temperature | –40 | 125 | °C |