SCLSA03 March 2024 SN74AHC257
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC257 is a quadruple 2-to-1 data selector/multiplexer. The following application shows an example of using the device with all required connections to switch a 4-bit data bus between two source devices.