SCLS376J June 1997 – July 2024 SN54AHC273 , SN74AHC273
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | SN54AHC273 | SN74AHC273 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
fmax | CL = 15 pF | 120(1) | 165(1) | 100(1) | 100 | MHz | ||||||
CL = 50 pF | 80 | 110 | 70 | 70 | ||||||||
tPHL | CLR | Q | CL = 15 pF | 5.2(1) | 8.5(1) | 1(1) | 10(1) | 1 | 10 | ns | ||
tPLH | CKL | Q | CL = 15 pF | 5.8(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | |||
tPHL | 5.8(1) | 9(1) | 1(1) | 10.5(1) | 1 | 10.5 | ns | |||||
tPHL | CLR | Q | CL = 50 pF | 6.7 | 10.5 | 1 | 12 | 1 | 12 | |||
tPLH | CLK | Q | CL = 50 pF | 7.3 | 11 | 1 | 12.5 | 1 | 12.5 | ns | ||
tPHL | 7.3 | 11 | 1 | 12.5 | 1 | 12.5 | ns | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |