SCLS247L October 1995 – February 2024 SN54AHC32 , SN74AHC32
PRODUCTION DATA
PARAMETER | SN74AHC32 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.3 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.3 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 4.7 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |