SGDS019D February 2002 – February 2024 SN74AHC32Q-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN74AHC32Q-Q1 devices are quadruple 2-input positive-OR gates. These devices perform the Boolean function Y = A × B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC32Q-Q1 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm | |
D (SOIC, 14) | 8.7mm × 6mm | 8.7mm × 3.9mm |